Push-pull plastic IP40 rear mount receptacle, layout 1-02, male solder contacts, keying A, blue color coding; JMXEP1A02MSUDSA
| Product Name |
Eaton Souriau JMX series plastic push-pull connector
|
| Catalog Number |
JMXEP1A02MSUDSA
|
| Product Length/Depth |
23.8 mm
|
| Product Height |
24 mm
|
| Product Width |
24 mm
|
| Product Weight |
6.8 g
|
| Current rating |
10 A UL
10 A IEC |
| Environmental conditions |
REACH
RoHS Flammability rating UL94 V0 |
| Connector accessory option |
No backshell possibility
|
| Connector type |
Receptacle
|
| Contact gender |
Pin (Male)
|
| Contact plating |
Gold
|
| Contact type |
Solder Cup
|
| Coupling type |
Push-Pull
|
| Degree of protection |
IP50
|
| Layout |
2
|
| Shell material |
Plastic
|
| Shell size |
1
|
| Mating cycles |
2000
|
| Operating temperature - max |
100 °C
|
| Operating temperature - min |
-20 °C
|
| Receptacle type |
Rear Mount Panel
|
| Number Of Contacts |
2
|