Búsqueda de conocimientos
Descargar documento () de 20

JP60030-3PR

Eaton Bussmann series JP pyramid fuse block, 30 A, Class J, 200 kA, Screw with pressure plate, 200 kAIC, Thermoplastic, Panel, 600 Vac/dc, For use with LPJ, DFJ, JKS fuse, #14-10 AWG Cu/Al

General specifications

Product Name
Eaton Bussmann series JP pyramid fuse block
Catalog Number
JP60030-3PR
UPC
051712434188
Product Length/Depth
4 in
Product Height
2.5 in
Product Width
3 in
Product Weight
0.753 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Especificaciones del producto

Used with
For use with LPJ, DFJ, JKS fuse
Amperage Rating
30 A
Class
Class J
Short-circuit rating
200 kA
Interrupt rating
200 kAIC
Connection
Screw/pressure plate
Wire size
#14-10 AWG Cu/Al
Material
Thermoplastic
Mounting method
Panel
Voltage rating
600 Vac, 600 Vdc
Type
Pyramid fuse block

Exportar especificación del producto