Descargar documento () de 20

KAC-1000

Eaton Bussmann series Tron KAC high speed fuse, 1000A, 200 kAIC, Non Indicating, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series Tron KAC high speed fuse
Catalog Number
KAC-1000
UPC
051712478014
Product Length/Depth
7.25 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
6.1 lb
Compliances
CE Marked
Certifications
UL Recognized

Capacidad eléctrica

Amperage Rating
1000 A
Interrupt rating
200 kAIC

Detalles físicos

Packaging type
Standard

Exportar especificación del producto