Descargar documento () de 20
We make what matters work*

KAC-300

Eaton Bussmann series Tron KAC high speed fuse, 300A, 200 kAIC, Non Indicating, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series Tron KAC high speed fuse
Catalog Number
KAC-300
UPC
051712473002
Product Length/Depth
6.182 in
Product Height
6.1 in
Product Width
2.1 in
Product Weight
1.98 lb
Compliances
CE Marked
Certifications
UL Recognized

Capacidad eléctrica

Amperage Rating
300 A
Interrupt rating
200 kAIC

Detalles físicos

Packaging type
Standard

Exportar especificación del producto