Descargar documento () de 20
We make what matters work*

KAC-500

Eaton Bussmann series Tron KAC high speed fuse, 500A, 200 kAIC, Non Indicating, High speed fuse, Blade end X blade end, Stud

Especificaciones generales

Product Name
Eaton Bussmann series Tron KAC high speed fuse
Catalog Number
KAC-500
UPC
051712475006
Product Length/Depth
6.25 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
3.29 lb
Compliances
CE Marked
Certifications
UL Recognized

Capacidad eléctrica

Amperage Rating
500 A
Interrupt rating
200 kAIC

Detalles físicos

Packaging type
Standard

Exportar especificación del producto