Eaton Bussmann series KBC semiconductor fuse, 1100 Vdc, Standard, Non Indicating
| Product Name |
Eaton Bussmann series KBC semiconductor fuse
|
| Catalog Number |
KBC-30
|
| UPC |
051712490306
|
| EAN |
5027590456913
|
| Product Length/Depth |
0.75 in
|
| Product Height |
5 in
|
| Product Width |
0.75 in
|
| Product Weight |
0.13 lb
|
| Compliances |
Contact factory
Contact Manufacturer |
| Voltage rating |
1100 Vdc
|
| Packaging type |
Standard
|