Descargar documento () de 20
We make what matters work*

KBC-300

Eaton Bussmann series KBC semiconductor fuse, 1500 Vdc, 300A, 200 kAIC, Non Indicating, Semiconductor fuse, Stud

Especificaciones generales

Product Name
Eaton Bussmann series KBC semiconductor fuse
Catalog Number
KBC-300
UPC
051712493000
Product Length/Depth
6.182 in
Product Height
2 in
Product Width
2 in
Product Weight
0.8 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized

Capacidad eléctrica

Amperage Rating
300 A
Interrupt rating
200 kAIC
Voltage rating
1500 Vdc

Detalles físicos

Packaging type
Standard

Exportar especificación del producto