Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

KD3400L

Eaton Series C molded case circuit breaker, K-frame, KD, Fixed thermal, fixed magnetic, 400 A, Three-pole, 600 Vac, 250 Vdc, 35 kAIC at 480 Vac, Line and load, 50 to 60 Hz, Series C

Especificaciones generales

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
KD3400L
UPC
786689689285
Product Length/Depth
10.13 in
Product Height
5.5 in
Product Width
4.1 in
Product Weight
11.5 lb
Certifications
UL Listed

Especificaciones del producto

Amperage Rating
400 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T186
Circuit breaker type
KD
Circuit breaker frame type
Complete breaker
Frame size
K-frame
Series
Series C
Terminals
Line and load
Frequency rating
50 to 60 Hz
Interrupt rating
35 kAIC at 480 Vac
Number of poles
Three-pole

Exportar especificación del producto

Folletos

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.