Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

KDU-V

Eaton Bussmann series KDU cable limiter, 200 kAIC, Class H, K5, Tubular end X offset bolted end, Cable: copper, 0.56 inch, Non indicating

General specifications

Product Name
Eaton Bussmann series KDU cable limiter
Catalog Number
KDU-V
UPC
051712245791
Product Length/Depth
2.5 in
Product Height
1.75 in
Product Width
4 in
Product Weight
2.15 lb
Compliances
RoHS Compliant

Especificaciones del producto

Class
Class K5
Class H
Interrupt rating
200 kAIC
Fuse indicator
Non-indicating
Connection
Tubular end x offset bolted end
Material
Cable: Copper
Type
Cable limiter
Special features
With shrink tube
Application
Protects against short circuit currents for low voltage distribution and service entrance cables

Exportar especificación del producto