Eaton Bussmann series KLM fuse, 10 A, Non-indicating, Ferrule end x ferrule end, 50 kAIC at 600 Vdc, 100 kAIC at 600 V, Nickel-plated bronze endcap, Melamine tube, 600 V, 600 Vdc
| Product Name |
Eaton Bussmann series KLM fuse
|
| Catalog Number |
KLM-10
|
| UPC |
051712695152
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.18 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Amperage Rating |
10 A
|
| Interrupt rating |
50 kAIC at 600 Vdc
100 kAIC at 600 Vac |
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Material |
Melamine tube
Nickel-plated bronze endcap |
| Packaging type |
Standard
|
| Voltage rating |
600 Vac, 600 Vdc
|
| Type |
LIMITRON Fast-acting fuse
|
| Special features |
Non-indicating
|
| Application |
DC Control circuits, DC photovoltaic systems
|