Eaton Bussmann series KT4 panel mount terminal block connector, Part B of KT4-WH, 600V, 30A, Four-pole, Panel, White
| Product Name |
Eaton Bussmann series KT4 panel mount terminal block connector
|
| Catalog Number |
KT4-WH-B
|
| UPC |
051712200561
|
| Product Length/Depth |
1.72 in
|
| Product Height |
1.25 in
|
| Product Width |
1.26 in
|
| Product Weight |
0.6 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Contact Manufacturer
|
| Special features |
Part B of KT4-WH
|
| Amperage Rating |
30A
|
| Voltage rating |
600 V
|
| Number of poles |
Four-pole
|