Eaton Bussmann series KTK fuse, Control circuits, Lighting circuit protection, Meter circuits, 0.1 A, Non-indicating, Ferrule end x ferrule end, 100 kAIC at 600 V, Melamine tube, Nickel-plated bronze endcap, 600 V
| Product Name |
Eaton Bussmann series KTK fuse
|
| Catalog Number |
KTK-1/10
|
| UPC |
051712420013
|
| Product Length/Depth |
1.5 in
|
| Product Height |
0.41 in
|
| Product Width |
0.41 in
|
| Product Weight |
0.18 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Amperage Rating |
0.1 A
|
| Interrupt rating |
100 kAIC at 600 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Material |
Nickel-plated bronze endcap
Melamine tube |
| Packaging type |
Standard
|
| Voltage rating |
600 V
|
| Type |
LIMITRON Fast-acting fuse
|
| Special features |
Small footprint
|
| Application |
Control circuits, lighting circuit protection, meter circuits
|