Eaton Bussmann Series Class L fuse, KTU, fast-acting, current limiting fuse, 3000 A, bladable fuse, interrupting rating of 200kA at 600Vac
| Product Name |
Eaton Bussmann series KTU fuse
|
| Catalog Number |
KTU-3000
|
| UPC |
051712613309
|
| Product Length/Depth |
10.75 in
|
| Product Height |
5 in
|
| Product Width |
5 in
|
| Product Weight |
17 lb
|
| Compliances |
CE Marked
|
| Amperage Rating |
3000 A
|
| Class |
Class L
|
| Interrupt rating |
200 kAIC at 600 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Bolted blade end x bolted blade end
|
| Material |
Silver-plated end bells
Melamine glass tube |
| Mounting method |
Bolt
|
| Packaging type |
Standard
|
| Voltage rating |
600 V
|
| Type |
LIMITRON Fast-acting fuse
|
| Special features |
Knife blade
|