Eaton Bussmann Series Class L fuse, KTU, fast-acting, current limiting fuse, 6000 A, bladable fuse, interrupting rating of 200kA at 600Vac
| Product Name |
Eaton Bussmann series KTU fuse
|
| Catalog Number |
KTU-600
|
| UPC |
051712613057
|
| Product Length/Depth |
8.63 in
|
| Product Height |
2.5 in
|
| Product Width |
2.5 in
|
| Product Weight |
3.75 lb
|
| Compliances |
Not Applicable
|
| Amperage Rating |
600 A
|
| Fuse indicator |
Non-indicating
|
| Packaging type |
Standard
|
| Voltage rating |
600 V
|
| Type |
LIMITRON Fast-acting fuse
|
| Special features |
Ferrule design
|