Eaton Bussmann KU series panel mount terminal block connector, 600 V, 60 A, Short Block, 6-pole, Black, Molded nuclear grade noryl base, Nickel-plated brass washer head with marking stip one to twelve, Vertical
| Product Name |
Eaton Bussmann KU series panel mount terminal block connector
|
| Catalog Number |
KUX6-WNUV
|
| UPC |
051712226233
|
| Product Length/Depth |
4.5 in
|
| Product Height |
1.25 in
|
| Product Width |
2 in
|
| Product Weight |
0.22 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
Contact Manufacturer
|
| Type |
Short Block
|
| Amperage Rating |
60A
|
| Voltage rating |
600 V
|
| Number of poles |
Six-pole
|