Eaton Arrow Hart watertight locking receptacle, #14-8 AWG, 20A, Industrial, 125/250V, Back wiring, Yellow, Single, Watertight, L14-20, Three-pole, Four-wire, Thermoplastic
| Product Name |
Eaton Arrow Hart watertight locking receptacle
|
| Catalog Number |
L1420RW
|
| UPC |
040893687759
|
| Product Length/Depth |
6.75 in
|
| Product Height |
4 in
|
| Product Width |
4.25 in
|
| Product Weight |
1.025 lb
|
| Compliances |
Federal Specifications Classification W-C375
|
| Certifications |
NOM
cULus Listed UL Listed CSA certified |
| Special features |
Watertight
|
| Type |
Locking receptacle
|
| Amperage Rating |
20A
|
| Voltage rating |
125/250 V
|
| Contact material |
Nickel plated bronze
|
| Application |
Industrial
|
| Device grade |
Extra heavy-duty industrial specification grade
|
| Wiring method |
Back
|
| Number of wires |
4
Grounding |
| Number of poles |
Three-pole
|
| Environmental resistance |
NEMA 4
NEMA 3 NEMA 4X IP66 NEMA 12 NEMA 3R |
| Color |
Yellow
|
| Material |
Thermoplastic
|
| Allowable wire size |
#12-8 AWG Copper, or Copper-Clad Aluminum
|
| NEMA configuration |
L14-20
|
| Torque rating |
For #10-12 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
|
| Design type |
Single receptacle
|
| Face/body material |
Glass filled nylon
|
| Receptacle type |
Locking
|
Soporte de Eaton
Conoce más sobre nuestros productos