Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

L1430CWBK

Eaton Arrow Hart watertight locking connector, #18-10 AWG, 30A, Industrial, 125/250V, Back wiring, Black, Steel, Watertight, L14-30, Three-pole, Four-wire, Santoprene thermoplastic elastomeric, 0.43 to 1.15 in, IP67

Especificaciones generales

Product Name
Eaton Arrow Hart watertight locking connector
Catalog Number
L1430CWBK
UPC
032664708947
Product Length/Depth
6.75 in
Product Height
3.75 in
Product Width
4.25 in
Product Weight
1.025 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Especificaciones del producto

Degree of protection
IP67
Special features
Watertight
Type
Locking connector
Amperage Rating
30A
Voltage rating
125/250 V
Contact material
Nickel plated brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Environmental resistance
IP67
NEMA 6P
NEMA 4X
NEMA 6
NEMA 4
Color
Black
Cord diameter
0.43-1.15 in
Material
Santoprene thermoplastic elastomeric
Allowable wire size
#18-10 AWG
NEMA configuration
L14-30
Torque rating
20 lbf-inch
Design type
Watertight locking connector
Face/body material
Nylon

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español