Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

L520PWBK

Eaton Arrow Hart watertight locking plug, #18-10 AWG, 20A, Industrial, 125V, Back wiring, Black, Steel, Watertight, L5-20, Two-pole, Three-wire, Santoprene, 0.36 to 0.84 in, IP67

General specifications

Product Name
Eaton Arrow Hart watertight locking plug
Catalog Number
L520PWBK
UPC
032664709494
Product Length/Depth
6.38 in
Product Height
3.82 in
Product Width
4.4 in
Product Weight
1.025 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Especificaciones del producto

Degree of protection
IP67
Special features
Watertight
Type
Locking plug
Amperage Rating
20A
Voltage rating
125 V
Contact material
Nickel plated brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back
Number of wires
3
Grounding
Number of poles
Two-pole
Environmental resistance
NEMA 6
NEMA 6P
NEMA 4
NEMA 4X
IP67
Color
Black
Cord diameter
0.36-0.84 in
Material
Santoprene
Allowable wire size
#18-10 AWG
NEMA configuration
L5-20
Torque rating
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
Design type
Watertight locking plug
Face/body material
Nylon

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español