Eaton Crouse-Hinds series Condulet LBD mogul conduit body, Copper-free aluminium, Corro-free epoxy powder coat finish, 3"
Product Name |
Eaton Crouse-Hinds series Condulet LBD mogul conduit body
|
Catalog Number |
LBD-8800
|
UPC |
662283012066
|
Product Length/Depth |
0.001 mm
|
Product Height |
0.001 mm
|
Product Width |
0.001 mm
|
Product Weight |
5.97 kg
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Copper-free aluminum
|
Trade size |
3"
|
Finish |
Corro-free epoxy powder coat
|