Eaton Crouse-Hinds series Condulet LBH conduit outlet body with cover, Copper-free aluminium, Corro-free epoxy powder coat finish, 3-1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet LBH conduit outlet body with cover
|
| Catalog Number |
LBH-90
|
| UPC |
786689714413
|
| Product Length/Depth |
0.001 mm
|
| Product Height |
0.001 mm
|
| Product Width |
0.001 mm
|
| Product Weight |
30.5 kg
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 |
| Material |
Copper-free aluminum
|
| Trade size |
3-1/2"
|
| Finish |
Corro-free epoxy powder coat
|