Búsqueda de conocimientos
Descargar documento () de 20

LD3450

Eaton Series C complete molded case circuit breaker, L-frame, LD, Complete breaker, Fixed thermal, Fixed magnetic trip, Three-pole, 450 A, 600 Vac, 250 Vdc, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, Aluminum, Line and load, 50/60 Hz

General specifications

Product Name
Eaton Series C complete molded case circuit breaker
Catalog Number
LD3450
UPC
786679015612
Product Length/Depth
8.25 in
Product Height
8.25 in
Product Width
8.25 in
Product Weight
16 lb
Certifications
UL 489

Especificaciones del producto

Amperage Rating
450 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T186
Circuit breaker type
LD
Circuit breaker frame type
Complete breaker
Series
Series C
Terminals
Line and load
Frame
L
Frequency rating
50 to 60 Hz
Terminal material
Aluminum
Interrupt rating
65 kAIC at 240 Vac
35 kAIC at 480 Vac
Number of poles
Three-pole

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.