Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

LD3500L

Eaton Series C molded case circuit breaker, L-Frame, LD, Fixed thermal, fixed magnetic, 500 A, Three-pole, 600 Vac, 250 Vdc, Line and load, 50 to 60 Hz, Series C

Especificaciones generales

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
LD3500L
UPC
786689689445
Product Length/Depth
13 in
Product Height
7.5 in
Product Width
10.75 in
Product Weight
20.05 lb
Certifications
UL Listed

Especificaciones del producto

Amperage Rating
500 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T186
Circuit breaker type
LD
Circuit breaker frame type
Complete breaker
Frame size
L-Frame
Series
Series C
Terminals
Line and load
Frequency rating
50 to 60 Hz
Number of poles
Three-pole

Exportar especificación del producto

Folletos

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.