Búsqueda de conocimientos
Descargar documento () de 20

LDC3600

Eaton Series C complete molded case circuit breaker, L-frame, LDC, Fixed thermal, fixed magnetic trip, Three-pole, 600A, 600 Vac, 250 Vdc, 200 kAIC at 240 Vac, 100 kAIC at 480 Vac, Aluminum, Line and load, 50/60 Hz

General specifications

Product Name
Eaton Series C complete molded case circuit breaker
Catalog Number
LDC3600
UPC
786679033715
Product Length/Depth
8.25 in
Product Height
8.25 in
Product Width
8.25 in
Product Weight
21 lb
Certifications
UL 489

Especificaciones del producto

Amperage Rating
600 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T186
Circuit breaker type
LDC
Circuit breaker frame type
Complete breaker
Series
Series C
Terminals
Line and load
Frame
L
Frequency rating
50 to 60 Hz
Terminal material
Aluminum
Interrupt rating
200 kAIC at 240 Vac
100 kAIC at 480 Vac
Number of poles
Three-pole

Exportar especificación del producto

Folletos

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.