Eaton Exceder LED3 Low frequency sounder, wall, white, FIRE, indoor
| Product Name |
Eaton Exceder LED3 Low frequency sounders and sounder strobes
|
| Catalog Number |
LFHNKW3
|
| UPC |
786697262203
|
| Product Length/Depth |
1.3 in
|
| Product Height |
6.1 in
|
| Product Width |
4.55 in
|
| Product Weight |
1.076 lb
|
| Compliances |
Not Applicable
|
| Compliance and standards |
UL
RoHS ULC ICES CSFM FCC |
| Mounting Method |
Wall
|
| Housing color |
White
|
| Housing material |
UV stabilized plastic
|
| Voltage |
24 V
|
| Audible current |
0.098 mA
|
| Lettering |
FIRE
|
| Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
| Indoor/outdoor |
Indoor
|
| 520 Hz modes of operation |
Continuous
T4 (CO) T3 (fire) T3/T4 Sync Control |
| Application |
Sleeping areas
|
| Sound level (dBA) |
80 dB
|