Descargar documento () de 20

LJ235C3B

Eaton Cooper Power series loadbreak junction, Loadbreak, EPDM rubber external/insulation, copper internal current-carrying parts, SS bracket, 35 kV, BIL: 150 kV, 200 A, Positions: 3

General specifications

Product Name
Eaton Cooper Power series loadbreak junction
Catalog Number
LJ235C3B
UPC
194006015455
Product Length/Depth
33.3 in
Product Height
14 in
Product Width
6 in
Product Weight
35.86 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Aplicación

Application
Loadbreak

Descripciones

Material
EPDM rubber external/insulation, copper internal current-carrying parts
Number of interfaces
3
Type
Loadbreak junction

Capacidades eléctricas

Basic impulse level
150 kV
Current rating
200 A
Voltage rating
35 kV

Montaje

Mounting
SS bracket

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com