Eaton Bussmann series Lockout tagout, PPE Lock Alum 1in RD
| Product Name |
Eaton Bussmann series Lockout tagout
|
| Catalog Number |
LO72KD1RED
|
| UPC |
051712929103
|
| Product Length/Depth |
3 in
|
| Product Height |
3 in
|
| Product Width |
1 in
|
| Product Weight |
0.25 lb
|
| Compliances |
CSA
NAFTA SAE J1176 NFPA 70 |
| Certifications |
ANSI
CSA |
| Visor material |
Polycarbonate
|