Descargar documento () de 20
We make what matters work*
Descontinuado

LSPSTW3-NA

Eaton Exceder LED3 high fidelity speaker strobe, LED, wall, white, No lettering, amber lens, 15/30/75/110 cd, 25/70V, indoor

Hay disponible una versión más reciente de este producto:

General specifications

Product Name
Eaton Exceder LED3 high fidelity speaker strobe
Catalog Number
LSPSTW3-NA
UPC
786697262548
Product Length/Depth
1.4 in
Product Height
6.1 in
Product Width
4.55 in
Product Weight
1.574 lb
Compliances
Not Applicable

Especificaciones del producto

Compliance and standards
ULC
ICES
CSFM
UL
FCC
Mounting Method
Wall
Housing color
White
Housing material
UV stabilized plastic
Lens color
Amber
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.030/0.040/0.100/0.195
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
Lettering
No lettering
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
75 cd
110 cd
Type of speaker
High fidelity
Voltage
70 V
25 V
Application
Sleeping areas
Sound level (dBA)
75/79/82/85/87

Exportar especificación del producto