Descargar documento () de 20
We make what matters work*

LT3500T

Eaton molded case circuit breaker accessory trip unit, Trip unit, 500 A, Three-pole, Non-interchangeable thermal magnetic, LT, Frame J-K, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory trip unit
Catalog Number
LT3500T
UPC
786679580073
Product Length/Depth
8.5 in
Product Height
5.6 in
Product Width
5.4 in
Product Weight
2.8 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Especificaciones del producto

Amperage Rating
500 A
Trip Type
Non-interchangeable thermal magnetic
Circuit breaker type
LT
Frame size
Frame J-K
Series
Series C
Number of poles
Three-pole
Type
Trip unit

Exportar especificación del producto

Folletos

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.