Descargar documento () de 20
We make what matters work*

LUM10562

Eaton CrystalWay 30m Recessed base

Especificaciones generales

Product Name
Eaton CrystalWay SC Accessory - Recessed Base
Catalog Number
LUM10562
EAN
3660191105624
Product Length/Depth
331 mm
Product Height
22 mm
Product Width
75 mm
Product Weight
0.408 kg
Certifications
CE marking

Especificaciones del producto

Color
White
Type Of Accessory
Installation frame
Material
Steel
Diameter
99999 in
Product branding
Eaton

Exportar especificación del producto