| Product Name |
Eaton CrystalWay SC Accessory - Other
|
| Catalog Number |
LUM10567
|
| EAN |
3660191105679
|
| Product Length/Depth |
202 mm
|
| Product Height |
29 mm
|
| Product Width |
47 mm
|
| Product Weight |
0.67 g
|
| Certifications |
CE marking
|
| Color |
White
|
| Type Of Accessory |
Installation housing
|
| Material |
Plastic
|
| Diameter |
99999 in
|
| Product branding |
Eaton
|