Eaton Series C molded case circuit breaker frame, L-frame, LW, Frame only, Interchangeable thermal-magnetic trip type, Three-pole, 630A, 690 Vac, 250 Vdc, 45 kAIC at 415 Vac, World
| Product Name |
Eaton Series C molded case circuit breaker frame
|
| Catalog Number |
LW3630F
|
| UPC |
786679561744
|
| Product Length/Depth |
8.25 in
|
| Product Height |
8.25 in
|
| Product Width |
4.06 in
|
| Product Weight |
0.01 lb
|
| Certifications |
IEC Rated
|
| Amperage Rating |
630 A
|
| Voltage rating |
690 Vac, 250 Vdc
|
| Trip Type |
T207
|
| Circuit breaker type |
LW
|
| Circuit breaker frame type |
Frame only
|
| Frame |
L
|
| Class |
World
|
| Interrupt rating |
45 kAIC at 415 Vac
|
| Number of poles |
Three-pole
|
| Type |
Frame only
|