Descargar documento () de 20
We make what matters work*

M-33-2B

Eaton Freedom NEMA mechanical interlock, 3x3 Horizontal Reversing Contact Arrangement, For use on Size 2 A200 and A900 Starter

General specifications

Product Name
Eaton A200 NEMA motor control mechanical interlock
Catalog Number
M-33-2B
UPC
786678822808
Product Length/Depth
2.7 in
Product Height
3.4 in
Product Width
2.6 in
Product Weight
0.25 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Can be factory assembled or field mounted on A200 and A900 Starters and contactors.

Especificaciones del producto

Accessories
Motor control accessory
Series
A200
Used with
Starters
Special features
Used with starters

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.