Eaton Freedom NEMA mechanical interlock, All pole combination horizontal, For use on Sizes 3,4 A200 and A900 Starter
| Product Name |
Eaton A200 NEMA motor control mechanical interlock
|
| Catalog Number |
M-33-3B
|
| UPC |
786678000145
|
| Product Length/Depth |
2.6 in
|
| Product Height |
3.6 in
|
| Product Width |
2.6 in
|
| Product Weight |
0.25 lb
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
Can be factory assembled or field mounted on A200 and A900 Starters and contactors.
|
| Accessories |
Motor control accessory
|
| Mounting method |
Horizontal
|
| Series |
A200
|
| Used with |
Starters
|