Búsqueda de conocimientos
Descargar documento () de 20

M22-C2-M2V

Eaton M22 Assembled two element control station, 22.5 mm, Top: flush, Bottom: extended, Momentary, Non-illuminated, Button: Green, Red, IP66, UL (NEMA) Type 4X, 13

General specifications

Product Name
Eaton M22 pushbutton control station
Catalog Number
M22-C2-M2V
UPC
786685283012
Product Length/Depth
4.72 in
Product Height
2.7 in
Product Width
3.15 in
Product Weight
0.468 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
25% smaller depth than most competitor enclosures. Imoact resistant polycarbonate enclosure.

Especificaciones del producto

Type
Control Station
Actuator function
Momentary
Button color
Green, red
Actuator
Pushbuttons, top: flush, bottom: extended
Environmental rating
IP66, NEMA 4X, NEMA 13
Etching code
GB1, GB0
Orientation
Vertical
Contact configuration
NO, NC
Enclosure color
Gray
Illumination
Non-illuminated
Series
M22
Size
22.5 mm
Base
Black
Inscription
START, STOP

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.