Eaton M22 pushbutton contact block, M22 contact block, 22.5 mm, Front, Spring-cage, Button: Black, NO-NC, IP65
| Product Name |
Eaton M22 pushbutton contact block
|
| Catalog Number |
M22-CK11
|
| UPC |
786685278117
|
| Product Length/Depth |
1.03 in
|
| Product Height |
1.54 in
|
| Product Width |
1.18 in
|
| Product Weight |
0.085 lb
|
| Compliances |
GoST-R
CE Marked Bureau Veritas |
| Certifications |
CCC Marked
CSA Certified Lloyd's Register Certified |
| Catalog Notes |
All NC contact blocks are positively driven contact. Not stackable.
|
| Special features |
NC contact blocks are positively driven
|
| Type |
Contact Block
|
| Button color |
Black
|
| Actuator |
Front, spring-cage
|
| Contact configuration |
NO-NC
|
| Series |
M22
|
| Environmental rating |
IP65
|
| Size |
22.5 mm
|