Eaton M22 pushbutton contact block, M22 Non-Illuminated Emergency Stop contact block, 22.5 mm, Screw, Black, NO, IP66, NEMA 4X, 13, Base
Product Name |
Eaton M22 pushbutton contact block
|
Catalog Number |
M22-KC10
|
UPC |
786685278025
|
Product Length/Depth |
1.46 in
|
Product Height |
0.1 in
|
Product Width |
1.18 in
|
Product Weight |
0.05 lb
|
Compliances |
CE Marked
Bureau Veritas GoST-R |
Certifications |
CCC Marked
CSA Certified Lloyd's Register Certified |
Catalog Notes |
All NC contact blocks are positively driven contact
|
Special features |
NC contact blocks are positively driven
|
Type |
Contact Block
|
Actuator |
Base, screw
|
Contact configuration |
NO
|
Series |
M22
|
Color |
Black
|
Environmental rating |
IP66, NEMA 4X, NEMA 13
|
Size |
22.5 mm
|