Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

M22-L-B

Eaton M22 modular pushbutton, Indicating Light Operator, Flush, IP66, NEMA 4X, 13, Illuminated, Blue, 100, 000 Hours of operation

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-L-B
UPC
786685278520
Product Length/Depth
9.5 in
Product Height
1.25 in
Product Width
6 in
Product Weight
0.06 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.

Especificaciones del producto

Type
Indicating Light
Environmental rating
IP66, NEMA 4X, 13
Operating Cycles
100,000 Hours of operation
Illumination
Illuminated
Series
M22
Size
22.5 mm
Actuator
Flush
Button color
Blue
Light color
Blue

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.