Eaton M22 modular pushbutton, M22 Modular Push-Pull Emergency stop Operator, 22.5 mm, 35 mm Pushbutton, Push -Pull, Non-illuminated, Butto Red, IP67, IP69K, NEMA 4X, 13, 100,000 Operations
| Product Name |
Eaton M22 modular pushbutton
|
| Catalog Number |
M22-PV
|
| UPC |
786685271583
|
| Product Length/Depth |
2 in
|
| Product Height |
1 in
|
| Product Width |
2 in
|
| Product Weight |
0.1 lb
|
| Compliances |
GoST-R
Bureau Veritas CE Marked |
| Certifications |
CCC Marked
CSA Certified Lloyd's Register Certified |
| Catalog Notes |
Includes contact block mounting adaptor
|
| Type |
Emergency Stop
|
| Actuator function |
Push-pull
|
| Button color |
Red
|
| Actuator |
35 mm pushbutton
|
| Illumination |
Non-illuminated
|
| Series |
M22
|
| Environmental rating |
IP67, IP69K, NEMA 4X, NEMA 13
|
| Operating cycles |
100,000
|
| Size |
22.5 mm
|