Búsqueda de conocimientos
Descargar documento () de 20

M22-WK3

Eaton M22 modular pushbutton, M22 Modular Selector Switch Operator, 22.5 mm, Knob, Momentary, Non-illuminated, Bezel: Silver, Button: Black, IP66, NEMA 4X, 13, Three-position, 100,000 Operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-WK3
UPC
786685281421
Product Length/Depth
1.17 in
Product Height
1 in
Product Width
1.17 in
Product Weight
0.1 lb
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter. Can be converted in the field to maintained operation with the removal of a color coded adapter.

Especificaciones del producto

Type
Selector switch
Bezel
Silver
Operating Cycles
100,000 operations
Actuator function
Momentary
Button color
Black
Actuator
Knob
Illumination
Non-illuminated
Environmental rating
IP66, NEMA 4X, NEMA 13
Series
M22
Number of positions
3
Size
22.5 mm

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.