Eaton M22 pushbutton coding adapter, M22 Modular Pushbutton Coding Adapter, 22.5 mm, IP67, IP69K, NEMA 4X, 21
Product Name |
Eaton M22 pushbutton coding adapter
|
Catalog Number |
M22-XC-Y
|
UPC |
786685283203
|
Product Length/Depth |
0.01 in
|
Product Height |
0.01 in
|
Product Width |
0.01 in
|
Product Weight |
0.017 lb
|
Compliances |
GoST-R
Bureau Veritas CE Marked |
Certifications |
CSA Certified
CCC Marked Lloyd's Register Certified |
Catalog Notes |
Selector switch accessory.
|
Special features |
Selector switch Coding Adapter
|
Type |
M22
|
Series |
M22
|
Environmental rating |
IP67, IP69K, NEMA 4X, NEMA 21
|
Size |
22.5 mm
|