La foto es representativa
Download
Eaton Magnum sensor and rating plug kit, 200A, Three-pole, Standard frame, Up to 3200A
Product Name |
Eaton Magnum sensor and rating plug kit
|
Catalog Number |
M3SRG0200
|
UPC |
782114751756
|
Product Length/Depth |
8.5 in
|
Product Height |
7 in
|
Product Width |
8 in
|
Product Weight |
7.6 lb
|
Certifications |
UL Listed
|
Catalog Notes |
Includes three (3) sensors and one rating plug per kit.
|
Amperage Rating |
200 A
|
Frame |
Standard
|
Rated uninterrupted current (Iu) |
3200 A
|
Accessories |
Sensor and rating plug kit
|
Series |
Magnum
|
Number of poles |
Three-pole
|
Special features |
Sensors and rating plug
|