Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

M3SRG2000

Eaton Magnum sensor and rating plug kit, 2000A, Three-pole, Standard frame, Up to 3200A

General specifications

Product Name
Eaton Magnum sensor and rating plug kit
Catalog Number
M3SRG2000
UPC
782114751862
Product Length/Depth
5.75 in
Product Height
3.75 in
Product Width
15.25 in
Product Weight
7.99 lb
Certifications
UL Listed
Catalog Notes
Includes three (3) sensors and one rating plug per kit.

Especificaciones del producto

Amperage Rating
2000 A
Frame
Standard
Rated uninterrupted current (Iu)
3200 A
Accessories
Sensor and rating plug kit
Series
Magnum
Number of poles
Three-pole
Special features
Sensors and rating plug

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.