Eaton duplex receptacle cover, with toggle & gray cover, 2P3H, 15A, 125/250V, NEMA 5-15R, Gray
| Product Name |
Eaton duplex receptacle cover
|
| Catalog Number |
M5250WP
|
| EAN |
7506229000461
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.253 lb
|
| Compliances |
NAFTA
RoHS Compliant |
| Certifications |
Contact factory
UL Listed CSA Certified |
| Device grade |
Industrial
|
| Color |
Gray
|
| Number of units |
2
|
| Number of units (vertical) |
2
|
| Number of gangs |
2
|
| Material |
Thermoplastic
|