Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

MDL3800F

Eaton Series C molded case circuit breaker frame, MDL-frame, MDL, Frame only, Fixed thermal, Fixed magnetic trip type, Three-pole, 800A, 600 Vac, 250 Vdc, 65 kAIC at 240 Vac, 50 kAIC at 480 Vac, 50/60 Hz

General specifications

Product Name
Eaton Series C molded case circuit breaker frame
Catalog Number
MDL3800F
UPC
782114350577
Product Length/Depth
18.6 in
Product Height
8.3 in
Product Width
11.1 in
Product Weight
26.2 lb
Certifications
UL Listed

Especificaciones del producto

Amperage Rating
800 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T186
Circuit breaker type
MDL
Circuit breaker frame type
Frame only
Series
Series C
Frame
MDL
Interrupt rating
50 kAIC at 480 Vac
65 kAIC at 240 Vac
Number of poles
Three-pole
Type
Frame only

Exportar especificación del producto

Folletos

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.