Eaton Series C complete molded case circuit breaker, MDL-frame, MDLB, Complete breaker, Fixed thermal
| Product Name |
Eaton Series C complete molded case circuit breaker
|
| Catalog Number |
MDLB3800
|
| UPC |
782114586327
|
| Product Length/Depth |
0.01 in
|
| Product Height |
0.01 in
|
| Product Width |
0.01 in
|
| Product Weight |
0.01 lb
|
| Certifications |
UL Listed
|
| Amperage Rating |
800 A
|
| Trip Type |
T186
|
| Circuit breaker type |
MDLB
|
| Circuit breaker frame type |
Complete breaker
|
| Series |
Series C
|
| Frame |
MDL
|
| Interrupt rating |
65 kAIC at 240 Vac
50 kAIC at 480 Vac |
| Number of poles |
Three-pole
|