Descargar documento () de 20
We make what matters work*

MES3800LSIG

Eaton molded case circuit breaker accessory trip unit, Electronic, 800 A, Three-pole, LSIG, Frame J-K, Ground fault, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory trip unit
Catalog Number
MES3800LSIG
UPC
782114371381
Product Length/Depth
9 in
Product Height
10 in
Product Width
6 in
Product Weight
7.5 lb
Certifications
UL Listed

Especificaciones del producto

Amperage Rating
800 A
Trip Type
LSIG
Frame size
Frame J-K
Protection
Ground fault
Series
Series C
Number of poles
Three-pole
Type
Electronic

Exportar especificación del producto

Folletos

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.