Descargar documento () de 20
We make what matters work*

MGF20W

Eaton GFCI ground fault circuit interrupter, #14 - 10 AWG, 20A, Commercial, 125V, GFCI, Receptacle, Brass, 5-20R, Two Pole ,Three wire, White

General specifications

Product Name
Eaton GFCI ground fault circuit interrupter
Catalog Number
MGF20W
EAN
7506229024078
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.375 lb
Certifications
cULus Listed

Especificaciones del producto

Device type
Receptacle
Special features
RECEPTACLE BRASS
Type
RECEPTACLE BRASS
Amperage Rating
20A
Voltage rating
125V
Circuit interrupter type
GFCI
Contact material
Brass
Application
Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-20R
Torque rating
16 lbf-inch
Number of wires
Three-wire
Number of poles
Two-pole
Color
White
Design type
GFCI DUPLEX
Receptacle type
Two-pole, three-wire

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español