Eaton Bussmann series MOVTP thermally protected metal oxide varistor, 14 mm disc size, 275 max. Vac, 3 terminal, indicating
| Product Name |
Eaton Bussmann series MOVTP metal oxide varistor
|
| Catalog Number |
MOVTP14V275T
|
| UPC |
051712743334
|
| Product Length/Depth |
17 mm
|
| Product Height |
26.5 mm
|
| Product Width |
8.9 mm
|
| Product Weight |
4.628 g
|
| Compliances |
RoHS Compliant
|
| Clamping voltage |
710 V
|
| Operating voltage |
350 V DC, 275 V AC
|
| Peak current 8/20 |
6000
|
| Type |
Thermally protected metal oxide varistor
|
| Special features |
Radial lead
|