Eaton Bussmann series MOVTP thermally protected metal oxide varistor, 20 mm disc size, 275 max. Vac, 3 terminal, indicating
| Product Name |
Eaton Bussmann series MOVTP metal oxide varistor
|
| Catalog Number |
MOVTP20V275T
|
| UPC |
051712743457
|
| Product Length/Depth |
21.5 mm
|
| Product Height |
31.5 mm
|
| Product Width |
10.6 mm
|
| Product Weight |
8.264 g
|
| Compliances |
RoHS Compliant
|
| Clamping voltage |
710 V
|
| Operating voltage |
350 V DC, 275 V AC
|
| Peak current 8/20 |
10000
|
| Type |
Thermally protected metal oxide varistor
|
| Special features |
Radial lead
|