Eaton Wheelock MPS manual pull station, red, single action, explosion-proof, indoor and outdoor
| Product Name |
Eaton Wheelock MPS manual pull station
|
| Catalog Number |
MPS-400X
|
| UPC |
786697084034
|
| Product Length/Depth |
3.9 in
|
| Product Height |
6.5 in
|
| Product Width |
3.8 in
|
| Product Weight |
5.8 lb
|
| Compliances |
Not Applicable
|
| Compliance and standards |
FM
MEA CSFM UL |
| Mounting Method |
Wall
|
| Finish color |
Red
|
| Housing material |
Die-cast metal
|
| Voltage |
30 VDC @ 1 amp and/or 120 VAC @ 1 amp
|
| Operating Temperature |
–-40°F to 150°F
|
| Indoor/outdoor |
Indoor/outdoor
|
| Operation |
Single action
|
| Application |
Weather resistant
Hazardous area signaling Explosion-proof |